Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.610 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Swage |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.280 |
| Hose cut off factor MM | 32.512 |
| Hose size | -8 |
| Inside diameter IN | 0.870 |
| Inside diameter MM | 22.098 |
| Product material | Carbon steel |
| Series | 903 |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789322333 |
