Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Burst pressure (bar) | 41 |
| Burst pressure (psi) | 600 |
| Catalog Item | 1005-42204 |
| Color | Black |
| Construction | Extruded |
| Cover material | Dura-Tuff (Vinyl nitrile) |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.83 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.25 |
| Outside diameter (mm) | 6.35 |
| Reinforcement material | Polyethylene |
| Series | 1005 Series |
| Size | -4 |
| Tube material | Polyethylene (PE) |
| Tube wall thickness (inch) | 0.03 |
| Tube wall thickness (mm) | 0.76 |
| Working pressure max (bar) | 14 |
| Working pressure max (psi) | 200 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789350145 |