Product specifications
Characteristic | Value |
|---|---|
| Application | Industrial Systems |
| Bend radius min (inch) | 5.000 |
| Bend radius min (mm) | 127.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 41 |
| Burst pressure (psi) | 600 |
| Catalog Item | 1200-B0800 |
| Color | Black |
| Conductivity | Non-conductive |
| Construction | Extruded |
| Cover material | Dura-Tuff (Vinyl nitrile) |
| Inside diameter (inch) | 0.10 |
| Inside diameter (mm) | 2.54 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.30 |
| Outside diameter (mm) | 7.62 |
| Reinforcement material | Polyethylene |
| Series | 1200 Series |
| Size | -8 |
| Tube material | Polyethylene (PE) |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.02 |
| Working pressure max (bar) | 14 |
| Working pressure max (psi) | 200 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |