P-COR/1; 10TBS.8MMinLDPE, 62ML/PVC.-product-details

P-COR/1; 10TBS.8MMinLDPE, 62ML/PVC.

1200-B1000

Catalog item:

1200-B1000


Tools

Product specifications

Characteristic
Value
ApplicationIndustrial Systems
Bend radius min (inch)5.000
Bend radius min (mm)127.000
BrandSynflex by Danfoss
Burst pressure (bar)41
Burst pressure (psi)600
Catalog Item1200-B1000
ColorBlack
ConductivityNon-conductive
ConstructionExtruded
Cover materialDura-Tuff (Vinyl nitrile)
Fixed Length152.400
Inside diameter (inch)0.10
Inside diameter (mm)2.54
Lay line styleInk jet
Outside diameter (inch)0.30
Outside diameter (mm)7.62
Reinforcement materialPolyethylene
Series1200 Series
Size-10
Tube materialPolyethylene (PE)
Tube wall thickness (inch)0.04
Tube wall thickness (mm)1.02
Working pressure max (bar)14
Working pressure max (psi)200
Working temperature max (C)121
Working temperature max (F)250.0
Working temperature min (C)-40
Working temperature min (F)-40.0