Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 1.000 |
| Bend radius min (mm) | 25.400 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 73 |
| Burst pressure (psi) | 1063 |
| Catalog Item | 1204-44004 |
| Color | Black |
| Conductivity | Non-conductive |
| Construction | Extruded |
| Cover material | Polyethylene (PE) |
| Inside diameter (inch) | 0.17 |
| Inside diameter (mm) | 4.32 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.25 |
| Outside diameter (mm) | 6.35 |
| Reinforcement material | Polyethylene |
| Series | 1204 Series |
| Size | -4 |
| Tube material | Polyethylene (PE) |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.02 |
| Working pressure max (bar) | 14 |
| Working pressure max (psi) | 210 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789350251 |
