Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 0.750 |
| Bend radius min (mm) | 19.050 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 10 |
| Burst pressure (psi) | 150 |
| Catalog Item | 1219-44003-030 |
| Color | Black |
| Compliances | UL 94V2 |
| Construction | Extruded |
| Cover material | Polyethylene (PE) |
| Inside diameter (inch) | 0.17 |
| Inside diameter (mm) | 4.32 |
| Outside diameter (inch) | 0.25 |
| Outside diameter (mm) | 6.35 |
| Reinforcement material | Polyethylene |
| Series | 1219 Series |
| Size | -44 |
| Tube material | Polyethylene (PE) |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.02 |
| Working pressure max (bar) | 36 |
| Working pressure max (psi) | 522 |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
