Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius min (inch) | 0.125 |
| Bend radius min (mm) | 3.175 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 7 |
| Burst pressure (psi) | 100 |
| Catalog Item | 1219-862C3 |
| Color | Orange |
| Construction | Extruded |
| Cover material | Polyethylene (PE) |
| Inside diameter (inch) | 0.37 |
| Inside diameter (mm) | 9.40 |
| Outside diameter (inch) | 0.50 |
| Outside diameter (mm) | 12.70 |
| Reinforcement material | Polyethylene |
| Series | 1219 Series |
| Size | -8 |
| Tube material | Polyethylene (PE) |
| Tube wall thickness (inch) | 0.06 |
| Tube wall thickness (mm) | 1.52 |
| Working pressure max (bar) | 34 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -48 |
| Working temperature min (F) | -55.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903032141 |
