P-COR/3;(2TBS)-1/4inFRPE, 40MIL/FRPE.-product-details

P-COR/3;(2TBS)-1/4inFRPE, 40MIL/FRPE.

1224-40200

Catalog item:

1224-40200


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
Bend radius min (inch)1.500
Bend radius min (mm)38.100
BrandSynflex by Danfoss
Burst pressure (bar)7
Burst pressure (psi)100
Catalog Item1224-40200
ColorBlack
ConductivityNon-conductive
ConstructionExtruded
Cover materialPolyethylene (PE)
Inside diameter (inch)0.14
Inside diameter (mm)3.56
Outside diameter (inch)0.63
Outside diameter (mm)16.00
Reinforcement materialPolyethylene
Series1224 Series
Size-4
Tube materialPolyethylene (PE)
Tube wall thickness (inch)0.06
Tube wall thickness (mm)1.58
Working pressure max (bar)32
Working pressure max (psi)464
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0