Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.750 |
| Bend radius min (mm) | 44.450 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 76 |
| Burst pressure (psi) | 1100 |
| Catalog Item | 4202-06384 |
| Color | Black |
| Construction | Extruded |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.78 |
| Outside diameter (inch) | 0.26 |
| Outside diameter (mm) | 6.71 |
| Qualified hose fittings | 4401 |
| Size | -6 |
| Tube material | Nylon 11 |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 0.97 |
| Working pressure max (bar) | 19 |
| Working pressure max (psi) | 275 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789331007 |