Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 76 |
| Burst pressure (psi) | 1100 |
| Catalog Item | 4202-08504-003 |
| Color | Black |
| Construction | Extruded |
| Fixed Length | 152.400 |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Outside diameter (inch) | 0.35 |
| Outside diameter (mm) | 8.89 |
| Package form | Reel |
| Qualified hose fittings | 4401 |
| Size | -4 |
| Tube material | Nylon 11 |
| Tube wall thickness (inch) | 0.05 |
| Tube wall thickness (mm) | 1.27 |
| Working pressure max (bar) | 19 |
| Working pressure max (psi) | 275 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |