Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 90 |
| Burst pressure (psi) | 1300 |
| Catalog Item | 4207-12754 |
| Color | Natural |
| Construction | Extruded |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.53 |
| Outside diameter (mm) | 13.46 |
| Package form | Cut length |
| Reinforcement material | Fiber |
| Series | 4207 Series |
| Size | -12 |
| Tube material | Nylon 11 |
| Tube wall thickness (inch) | 0.08 |
| Tube wall thickness (mm) | 1.91 |
| Working pressure max (bar) | 22 |
| Working pressure max (psi) | 325 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -29 |
| Working temperature min (F) | -20.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789331038 |