Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Catalog Item | 4212-86201-001 |
| Color | Black |
| Fixed Length | 30.500 |
| Inside diameter (inch) | 0.37 |
| Inside diameter (mm) | 9.40 |
| Outside diameter (inch) | 0.50 |
| Outside diameter (mm) | 12.70 |
| Size | -8 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |