Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 0.250 |
Bend radius min (mm) | 6.350 |
Brand | Synflex by Danfoss |
Burst pressure (bar) | 92 |
Burst pressure (psi) | 1340 |
Color | Black |
Conductivity | Non-conductive |
Construction | Extruded |
Inside diameter (inch) | 0.08 |
Inside diameter (mm) | 2.01 |
Outside diameter (inch) | 0.13 |
Outside diameter (mm) | 3.18 |
Package form | Reel |
Size | -2 |
Tube wall thickness (inch) | 0.02 |
Tube wall thickness (mm) | 0.58 |
Working temperature max (C) | 93 |
Working temperature max (F) | 200.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688023694 |