TUBING,NYLON NATURAL 1/8OD (.064ID)1000F-product-details

TUBING,NYLON NATURAL 1/8OD (.064ID)1000F

4225-23103

Catalog item:

4225-23103


Tools

Product specifications

Characteristic
Value
Bend radius min (inch)0.250
Bend radius min (mm)6.350
BrandSynflex by Danfoss
Burst pressure (bar)138
Burst pressure (psi)2000
Catalog Item4225-23103
ColorBlack
ConstructionExtruded
Inside diameter (inch)0.06
Inside diameter (mm)1.63
Outside diameter (inch)0.13
Outside diameter (mm)3.18
Size-2
Tube wall thickness (inch)0.03
Tube wall thickness (mm)0.79
Working pressure max (bar)34
Working pressure max (psi)500
Working temperature max (C)93
Working temperature max (F)200.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC639789331182