Danfoss EH018 Series Hose (CENTER)

Tubing Other Urethane 1/4 ODx.375ID 200f

EH01804-200R


Tools

Product specifications

Characteristic
Value
BrandBoston by Danfoss
ColorBlack
ConductivityConductive
Fixed Length61.000
Package formReel
Size-4