Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF90667 |
| Color | Clear |
| Construction | Extruded |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Outside diameter (inch) | 0.38 |
| Outside diameter (mm) | 9.53 |
| Package form | Bulk |
| Tube material | Chlorinated Polyethylene (CPE) |