Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Danfoss |
| Burst pressure (bar) | 69 |
| Burst pressure (psi) | 1000 |
| Catalog Item | TP16006NA-1000 |
| Color | Natural |
| Conductivity | Conductive |
| Construction | Extruded |
| Cover material | Thermoplastic |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.38 |
| Outside diameter (mm) | 9.53 |
| Qualified hose fittings | Push to connect |
| Series | TP160 Series |
| Size | -6 |
| Tube wall thickness (inch) | 0.06 |
| Tube wall thickness (mm) | 1.58 |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 250 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975021088 |