42VC1200 FSA
512759
Tools512759 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 9.250 |
| Product length mm | 234.950 |
| Product Material | Aluminum |
| Product width in | 12.940 |
| Product width mm | 328.676 |
| Sub brand | Airflex |