Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CRUDE OILFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSPHOSPHATE ESTER BASED FLUIDSWATER | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Brand | DANFOSS | Danfoss |
| Certifications | DNVMSHA APPROVEDUSCGUSCG AI | DNVMSHA ApprovedUSCGUSCG AI |
| Compliances | ABSSAE J1527A1 | ABSSAE J1527A1 |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting angle shape 2 | S | Straight |
| Fitting drop dimension 1 IN | 1.0 | |
| Fitting drop dimension 1 MM | 24.0 | |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting Hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting Material | CS | Dura-Kote Zinc Plated Steel |
| Fitting Series | 5R | Reusable - 100R5 |
| Fittings end type 1 | MF | Male Inverted Flare |
| Fittings end type 2 | FS | SAE 45° Female |
| HA Length UOM | M | Metric mm |
| Hose Series | FC234 SERIES | FC234 Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | 190371-6S | |
| Legacy fitting part number 2 | 4401-6S | |
| Overall length IN | 13.8 | |
| Overall length MM | 350 | |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
| Thread size 2 | 5/8-18 UNF | 5/8-18 UNF |