Product specifications
Characteristic | Value |
---|---|
Base Unit Of Measure | Piece |
Basket Visibility | Possible |
Catalog Visibility | Visible |
Class Assignment | PIM_CLASS-1 |
Class Type | Z10 |
Code number | SV3-IC206+ |
Country Specific | All countries |
Creation Date | 2024-01-01 07:08:54 |
Cross Plant Status | 51 |
Cross Plant Status Valid from | 2023-12-21 |
Cross-Distribution Chain Material Status | 51 |
Cross-Distribution Chain Status Valid From | 2023-12-21 |
External Internal Sales | External |
LabOffice | DPS_J501 |
Material Description | INLET_COVER_SV3 |
Material Group | 170101 |
Material type | ZDAN |
Media Channel | All |
Product group | Packaged Systems |
Product Group Description | Packaged Systems |
Product Group Name | D17 |
Product Hierarchy | 80D17WI171514 |
Product line | Projects, Systems & Services |
Product Line | 80 |
Product Line Description | Projects, Systems & Services |
Product name | Other |
Product Name | WI1 |
Product Name Description | Other |
Product Type | Other item-Part |
PTH Full Path | DPS>80>D17>WI1>71514 |
RepublishToDaaS | Tue Jan 30 2024 10:08:05 GMT-0000 (UTC) |
SAP Division | 80 |
Source Systems | SAPP01 |
Type | 71514 |