Integrated motor pumps
With up to 93 kW [125 hp] and 575 VAC, Danfoss integrated motor pumps combine a conventional, hydraulic-cooled AC induction motor with a vane pump or variable-displacement piston-type pump. The lack of dynamic seals eliminates the possibility of leaks while the shroud design minimizes noise by an average of 10 dBA.
Features and benefits
- Sealed bearings are suitable for dirty environments
- Shrouded, oil-cooled electric motor for up to 70% sound reduction
- 35% to 50% smaller than conventional systems
- Variable-speed drive with no additional cooling required
- Horsepower up to 93 kW [125 hp]
- Voltage up to 575 VAC
- Piston or vane pump
Applications
- Marine
- Sawmill
- Entertainment
- Mining
- Elevators
Products shown: 0