ViPak® hydraulic power units (NAM region)
ViPak hydraulic power units (NAM series) are available in vertical, horizontal, L-shape, overhead, JIC, and custom configurations. Our industrial power units feature electric motors rated for continuous duty. They provide both installation flexibility and operational durability for long-lasting, reliable systems.
Features and benefits
- ViPak units are designed to maximize hydraulic power output while minimizing energy consumption, ensuring cost-effective operation
- Built with high-quality Vickers by Danfoss components, these units are designed to withstand harsh conditions and provide long-lasting performance
- The space-saving design allows for easy integration into existing systems without compromising power or functionality
- Designed for straightforward maintenance procedures, reducing downtime and ensuring consistent performance
- Suitable for a wide range of applications, providing flexibility to meet diverse operational needs
Applications
- Table lift
- Hydraulic press
- Parking lift
- Car and boat lift
- Tire changer
- Baler
Specifications