ViPak® hydraulic power units (ANZ region)-product-category

ViPak® hydraulic power units (ANZ region)

Based on a modular concept, ANZ region ViPak hydraulic power units offer excellent configuration flexibility, a variety of tank sizes, and features like coolers and accumulators that can be combined to meet your application needs. Additional advanced features can be added upon request.

Features and benefits

  • ViPak units are designed to maximize hydraulic power output while minimizing energy consumption, ensuring cost-effective operation
  • Built with high-quality Vickers by Danfoss components, these units are designed to withstand harsh conditions and provide long-lasting performance
  • The space-saving design allows for easy integration into existing systems without compromising power or functionality
  • Designed for straightforward maintenance procedures, reducing downtime and ensuring consistent performance
  • Suitable for a wide range of applications, providing flexibility to meet diverse operational needs

Applications 

  • Table lift
  • Hydraulic press
  • Parking lift
  • Car and boat lift
  • Tire changer
  • Baler