Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessory ready | X | Not required |
| Accumulator with manual dump | X | Not required |
| Air bleed | X | Not required |
| Communication interface | X | Not required |
| Containment tray | P | Size per reservoir selection |
| Cooling | B | Air/oil Fan assist with by-pass full flow (40 GPM max flow),,,, |
| Design | A1 | Low pressure(UP TO 3000PSI)sae |
| Directional valve coil voltage | H | 24 VDC |
| Directional valve lights | 1 | DIN 43650 plugs w/light |
| Drive size | XXX | Not required |
| Filler/breather | W | H2O-gate |
| Filter | 3 | 60 GPM, 10-micron Spin-on Return |
| Future expansions | XX | TBD - future expansion |
| Low level/temp switch | T | Low level/temp switch |
| Manifold w/rel or inline rel | P3 | 3 - Station Parallel Manifold with Relief Cart |
| Manifold/valve size | L | D05 |
| Motor | 782 | 25 HP Close Coupled TEFC 230/460/3/60 + 190/380/3/50,,,, |
| Motor type | G | Gen. purpose VFD ready-700/300 |
| Motor variable frequency drive | XX | Not required |
| Paint | F | Default-danfoss grey ral-7024 |
| Pressure gauge/sensor | CA | 0-2000 PSI |
| Product Series | SL | System L |
| Pump | V037 | 36.4 CC(2.22 CID) / Rev vane |
| Pump controls | UC | Vane/Gear - Unloading with pressure line check |
| Reservoir | 060 | 60 Gallon/227 liter |
| Station1 dir or prop valve | 2C | 3 POS 4 Way Spring Centered / All ports closed center |
| Station1 position1 stack valve | F1 | Dual meter-out flow control |
| Station1 position2 stack valve | XX | Not Required |
| Station1 position3 stack valve | XX | Not Required |
| Station2 dir or prop valve | 2C | 3 POS 4 Way Spring Centered / All ports closed center |
| Station2 position1 stack valve | F1 | Dual meter-out flow control |
| Station2 position2 stack valve | XX | Not Required |
| Station2 position3 stack valve | XX | Not required |
| Station3 dir or prop valve | 2C | 3 POS 4 Way Spring Centered / All ports closed center |
| Station3 position1 stack valve | F1 | Dual meter-out flow control |
| Station3 position2 stack valve | XX | Not required |
| Station3 position3 stack valve | XX | Not required |
| Station4 dir or prop valve | XX | Not required |
| Station4 position1 stack valve | XX | Not required |
| Station4 position2 stack valve | XX | Not required |
| Station4 position3 stack valve | XX | Not required |