ViPak® hydraulic power units (NAM region)-product-category

ViPak® hydraulic power units (NAM region)

ViPak hydraulic power units (NAM series) are available in vertical, horizontal, L-shape, overhead, JIC, and custom configurations. Our industrial power units feature electric motors rated for continuous duty. They provide both installation flexibility and operational durability for long-lasting, reliable systems.

Features and benefits

  • ViPak units are designed to maximize hydraulic power output while minimizing energy consumption, ensuring cost-effective operation
  • Built with high-quality Vickers by Danfoss components, these units are designed to withstand harsh conditions and provide long-lasting performance
  • The space-saving design allows for easy integration into existing systems without compromising power or functionality
  • Designed for straightforward maintenance procedures, reducing downtime and ensuring consistent performance
  • Suitable for a wide range of applications, providing flexibility to meet diverse operational needs

Applications

  • Table lift
  • Hydraulic press
  • Parking lift
  • Car and boat lift
  • Tire changer
  • Baler

Specifications