Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Accessories
02-168316
30163A8 MANIFOLD
02-168316
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-168316
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.000
Product height mm
127.000
Product length in
1.880
Product length mm
47.752
Product width in
3.688
Product width mm
93.675