Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Vickers by Danfoss | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc | |
| Function | Check Valve | |
| Installation type | Screw-in Cartridge | |
| Model Code 1 | FPR1/4-0.5BAR | |
| Pilot piston seal | No | |
| Recommended filtration level | 18/13 |