Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Coils and electronics
02-154416
COIL & FRAME S/A
02-154416
Where to buy
Export PDF
Tools
Add to comparison
02-154416
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.580
Product height mm
65.532
Product length in
2.480
Product length mm
62.992
Product width in
2.580
Product width mm
65.532