Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Coils and electronics
02-160700
SC120APS00 COIL, SC-120-A-P-S-00
02-160700
Model code:
SC-120-A-P-S-00
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-160700
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Model Code 1
SC-120-A-P-S-00
Product height in
1.400
Product height mm
35.560
Product length in
1.988
Product length mm
50.495
Product width in
1.400
Product width mm
35.560