Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil connector | Metri-Pack 150 male, Integrated |
| Coil duty rating | Continous for 100% of nominal voltage of +/-10 % |
| Environmental protection | IP69K |
| Function | Solenoid Coil |
| Has flying Leads | Integrated |
| Model Code 1 | SC-012-B-A-J-00 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product width in | 1.530 |
| Product width mm | 38.862 |
| Voltage rating | 12 V |
| Voltage type | DC |