Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Coils and electronics
02-301393
COIL & FRAME
02-301393
Where to buy
Export PDF
Tools
Add to comparison
02-301393
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.331
Product height mm
59.210
Product length in
1.989
Product length mm
50.520
Product width in
1.528
Product width mm
38.800