Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Coils and electronics
02-309455
COIL & FRAME
02-309455
Where to buy
Export PDF
Tools
Add to comparison
02-309455
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.920
Product height mm
48.768
Product length in
2.370
Product length mm
60.198
Product width in
1.810
Product width mm
45.974