Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil connector | Flying leads or leads |
| Coil duty rating | Continous for 100% of nominal voltage of +/-10 % |
| Environmental protection | IP65 |
| Function | Solenoid Coil |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.047 |
| Product length mm | 51.994 |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Voltage rating | 12 V |
| Voltage type | DC |
