Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil duty rating | CONT.100% NOM VOLTAGE +/-10% | Continous for 100% of nominal voltage of +/-10 % |
| Function | SOLENOID COIL | Solenoid Coil |
| Model Code 1 | 201677-000 | |
| Voltage rating | 12 | 12 V |
| Voltage type | DC | DC |