Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Coils and electronics
02-396699
ENCAP COIL & FRAME
02-396699
Where to buy
Export PDF
Tools
Add to comparison
02-396699
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.035
Product height mm
51.689
Product length in
2.106
Product length mm
53.492
Product width in
1.575
Product width mm
40.005