MCSCS024DW0B0010valV
300AA00016A
Tools300AA00016A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 1.560 |
| Product length mm | 39.624 |
| Product width in | 1.250 |
| Product width mm | 31.750 |