Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil connector | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | Continuous from 85% to 110% of nominal voltage |
| Coil encapsulent | Glass filled nylon |
| Environmental protection | IP65 |
| Function | Solenoid Coil |
| Has flying Leads | Integrated |
| Lead length IN | 0.00 |
| Lead length MM | 0.00 |
| Model Code 1 | MCSC-P-024-A-G0-0-00-10 |
| Operating temperature | 100 C |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 0.00 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 1.562 |
| Product length mm | 39.675 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Style | Toughcoil |
| Voltage rating | 24 V |
| Voltage type | DC |
![Vickers by Danfoss Coils 300AA00346A [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319036%2FID463022740559-0101_preview.jpg&w=1920&q=75)