Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil connector | Metri-Pack 150 male, Integrated |
| Coil duty rating | Continous for 100% of nominal voltage of +/-10 % |
| Coil encapsulent | Glass filled nylon |
| Environmental protection | IP69K |
| Function | Solenoid Coil |
| Has flying Leads | Integrated |
| Model Code 1 | MCSCP012BD000010 |
| Operating temperature | 100 C |
| Product height in | 1.700 |
| Product height mm | 43.180 |
| Product length in | 1.560 |
| Product length mm | 39.624 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Special features | None |
| Voltage rating | 12 V |
| Voltage type | DC |
![Vickers by Danfoss Coils 300AA00075A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318905%2FID463022740546-0101_preview.jpg&w=1920&q=75)