MCSCJ036DW0B0010
300AA00097A
Tools300AA00097A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product width in | 1.530 |
| Product width mm | 38.862 |