Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product width in | 1.530 |
| Product width mm | 38.862 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |