COIL-MCSC-H-230-A-G0-0-00-10-product-details

COIL-MCSC-H-230-A-G0-0-00-10

300AA00126A


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in2.360
Product height mm59.944
Product length in1.830
Product length mm46.482
Product width in1.530
Product width mm38.862

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm