MCSCH012DW0B0010 valV
300AA00135A
Tools300AA00135A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.790 |
| Product height mm | 45.466 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product width in | 1.530 |
| Product width mm | 38.862 |