Vickers by Danfoss Coils 300AA00346A [CENTER]

COIL-MCSC-H-012-D-N0-0-00-10

300AA00141A

Model code: MCSCH012DN000010


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in2.000
Product height mm50.800
Product length in1.830
Product length mm46.482
Product width in1.530
Product width mm38.862

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm