Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil connector | AMP Jr timer, integrated |
| Function | Solenoid Coil |
| Model Code 1 | MCSCH024BY000010 |
| Product height in | 2.100 |
| Product height mm | 53.340 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product width in | 1.530 |
| Product width mm | 38.862 |
| Voltage rating | 24 V |
![Vickers by Danfoss Coils 300AA00067A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318890%2FID463022740543-0101_preview.jpg&w=1920&q=75)