Vickers by Danfoss Coils 300AA00346A [RIGHT]

MCSCS010BN000010

300AA00203A

Model code: MCSCS010BN000010


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in1.850
Product height mm46.990
Product length in1.560
Product length mm39.624
Product width in1.250
Product width mm31.750

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm