Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil connector | Flying leads or leads |
| Coil duty rating | Continous for 100% of nominal voltage of +/-10 % |
| Coil encapsulent | Glass filled nylon |
| Environmental protection | IP65 |
| Function | Solenoid Coil |
| Has flying Leads | Flying Leads |
| Lead length IN | 24.00 |
| Lead length MM | 610.00 |
| Model Code 1 | MCSC-J-012-Z-W0-B-00-10 |
| Operating temperature | 100 C |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product width in | 1.530 |
| Product width mm | 38.862 |
| Special features | None |
| Voltage rating | 12 V |
| Voltage type | DC |
![Vickers by Danfoss Coils 300AA00389A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319080%2FID463022740564-0101_preview.jpg&w=1920&q=75)