Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Coils and electronics
300AA00244A
MCSCS024DSLGAB10
300AA00244A
Where to buy
Export PDF
Tools
Add to comparison
300AA00244A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.170
Product height mm
55.118
Product length in
1.560
Product length mm
39.624
Product width in
1.250
Product width mm
31.750