Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil connector | Weather-pack (Packard) female, on wire leads |
| Coil duty rating | Continous for 100% of nominal voltage of +/-10 % |
| Coil encapsulent | Glass filled nylon |
| Function | Solenoid Coil |
| Has flying Leads | Flying Leads |
| Lead length IN | 9.00 |
| Lead length MM | 229.00 |
| Model Code 1 | MCSCJ012DE0E0010 |
| Operating temperature | 100 C |
| Special features | None |
| Voltage rating | 12 V |
| Voltage type | DC |