Product specifications
Characteristic | Value |
|---|---|
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 1.560 |
| Product length mm | 39.624 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
