Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 1.820 |
| Product length mm | 46.228 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |